Suggestions

    HBE Enclosed High Bay Acrylic Reflector

    HBE - Traditional and efficient

    View all 66 products Day-Brite CFI
    HBE Enclosed High Bay Acrylic Reflector
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
        • Specifications HBE Enclosed High Bay Acrylic Reflector Spec Sheet PDF 223.3 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The HBE400 Enclosed High Bay Luminaire features an enclosed, acrylic reflector for maximum efficiency in general purpose retail, educational and industrial applications requiring uplight and enclosed construction.

        Benefits

        Heavy duty construction
        Cooler operation for longer life
        Field adjustable light distribution
        Provides uplight

        Features

        Two piece die cast aluminum housing
        Day-Brite "Slant 2" ballast mounting
        Die cast neck with adjustable socket location
        Injection molded acrylic reflector

        Applications

        Manufacturing
        Industrial
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product