The GUL LED high bay is an aesthetically pleasing, high effciency luminaire that provides exceptional light distribution for general areas. The clean, crisp look of the GUL makes it an ideal choice for many applications. A controlled up-light component will illuminate the ceiling, eliminating the cave effect, while still helping to maximize your energy savings.

        Benefits

        Rigid housing construction
        Quick and easy access to internal components
        Excellent light distribution
        Fits many applications

        Features

        Brake formed housing from heavy gauge cold rolled steel
        Hinged socket bar assembly
        Highly specular aluminum reflector
        Flexible mounting methods

        Applications

        Manufacturing
        Retail
        Warehouse
        • Add product
           
        • Add product
           
        • Add product
           
        Add product