Facilitate comfort, care & control. Day-Brite / CFI Multi-Med LED patient room luminaire balances the complex needs of patients, staff, administrators, and facility owners. With exam, ambient, and reading functions, all patient and staff needs can be met with one luminaire.
Benefits
Balances the complex needs of patients, staff, administrators, and facility owners.
Antimicrobial finish on exposed surfaces designed to inhibit the growth of microbes.
Acrylic and polycarbonate lens or underlay options available to help prevent incursion of particles.
Optional integral, low voltage controller for patient control of ambient and reading functions in 2x4 models.
Can be installed into a suspended grid, surface mounted, or in drywall ceilings.
Features
Available with exam, ambient, and reading functions