• Specifications Little Inch Miniature Fluorescent Undercabinet Spec Sheet PDF 293.3 kB
        • Specifications Little Inch Undercabinet Solid Front Spec Sheet PDF 527.1 kB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Little Inch is a superior quality 1" miniature fluorescent for general use undercabinet lighting in residential, commercial and institutional applications.

        Benefits

        Easy maintenance

        Features

        Extremely thin 1" deep profile
        Qucik installation
        Available in variou lengths
        Flush ends allow row mounting for continuous illumination
        UL listed for damp locations

        Applications

        Manufacturing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product