Suggestions

    eW Profile Powercore gen4

    Interior under-cabinet ultra-low profile workspace and accent lighting luminaire with single temperature white light

    View all 24 products Color Kinetics
    eW Profile Powercore gen4
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Profile gen4 brings advanced under-cabinet lighting to today’s sophisticated kitchens. Thanks to its ultra-low profile, Profile gen4 fits seamlessly into any kitchen—from galley to grand, including retrofits and new construction. To create the right ambiance, it offers four popular color temperatures (2700 K, 3000 K, 3500 K, or 4000 K). A choice of luminaire lengths and a wide range of accessories keep installation fast and easy. Exceptional energy efficiency can generate rebates right from the start, and deliver dramatic energy savings over many years of reliable use.

        Benefits

        CRI of 90+
        Fits discretely into almost any layout, from simple to elaborate, making it suitable for installation within closet storage spaces and under cabinets
        Color temperature options offer a range of light, from warm to cool—Warm (2700 K), White (3000 K), Neutral (3500 K), and Cool (4000 K)

        Features

        Patented Powercore® technology provides precision output to Profile gen4 luminaires directly from line voltage, enabling longer run lengths and eliminating the need for bulky, hard-to-hide power supplies.
        Consumes as little as 5.5 W of energy per luminaire, and can support continuous runs of up to 15.3 m (50 ft). eW Profile Powercore gen4 luminaires use 40% less energy than comparable fluorescent sources, and 80% less energy than incandescent sources. No off-state power consumption increases energy savings.
        Dimming capability—Patented DIMand® technology offers smooth dimming capability with select reverse-phase ELV-type dimmers.
        Rebate eligibility—Profile gen4 is EnergyStar® listed, as well as a California Title T24 high-efficiency residential listed product, creating rebate opportunities in selected areas.
        Contractor-friendly installation dramatically simplifies installation and lowers total system cost.

        Applications

        Shelf lighting
        Task lighting
        POS displays
        • Add product
           
        • Add product
           
        • Add product
           
        Add product