Suggestions

    Calculite LED 4" square gen 3

    Experience the change, see the difference

    View all 20 products Lightolier
    Calculite LED 4" square gen 3
    Lightolier
    RedDot Design Award
    Energy Star
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Calculite LED and LyteProfile Emergency Battery Pack- Spec Sheet PDF 536.2 kB
        • Specifications Calculite LED 4" Square Lensed Wall Wash gen 3 - Spec Sheet PDF 1.8 MB
        • Specifications Calculite LED gen3 4in Downlight C4SDL-Spec Sheet PDF 1.9 MB
        • Specifications Calculite LED 4" gen 3 C4SA Square AirSeal IC frame - Spec Sheet PDF 2.1 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Calculite 4" Square Gen3 features industry leading visual comfort, excellent uniform illumination over time, and patented installation flexibility.

        Benefits

        Maximize visual appeal by three beam spreads options to give the right distribution and light output
        Ultimate user comfort by providing 50 degree physical and 45 degree reflected cutoff, creating less brightness
        Uniform light and color consistency at an SDCM of 2
        Modular three piece design that makes servicing and upgrading convenient
        Installation efficiency accomplished by a tool-free install and quick connect technology

        Features

        L90 (90% lumen maintenance) up to 60,000 hrs. and efficacies as high as 115 lm/W
        Construction: Lowest plenum height with plug & play connector between frame and light engine
        Narrow, Medium, Wide beam options in all lumen packages
        Dimming options: Standard dimming to 1% for 0-10V, Lutron, and Dali
        Flange options available: Polished, white, or flangeless

        Applications

        Residential
        Office
        Banks
        Hospitality
        Airports
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product