Calculite LED 4" Adjustable Accent Finishing Reflector design augments the precision of the optical design to produce a unique accent luminaire. Finishing Reflector provides discrete, low luminance appearance while allowing maximum lighting efficacy.
Benefits
Five reflector finishes with three flange options available
Telescoping mounting bars come pre-installed with residential and commercial frames
Four beam spread options offering field replaceable lighting customization
Features
Die-cast aluminum ring provides 366° horizontal rotation and locks with finger tab (no tools required)
The Light Engine assembly keeps the source of brightness at a 50° cutoff when the fixture is at nadir
Adjustments are set while the Light Engine is powered, reducing the time required to aim the fixture by up to 50% compared to conventional designs
Developed with Precision Optics, that maintain proper alignment between the light source and reflector throughout the range of adjustment providing maximum light ouput and glare control