Suggestions

    Calculite LED 3" Round Downlights, Wall Wash and Accents

    More choices than ever before for no-limits lighting design.

    Lightolier
    Calculite LED 3" Round Downlights, Wall Wash and Accents
    Energy Star

    Calculite LED 3" Round Downlights, Wall Wash and Accents

        Downloads
        Specification Sheets
        • Specifications Calculite LED and LyteProfile Emergency Battery Pack- Spec Sheet PDF 2.5 MB
        • Specifications Calculite LED 3" C3RDL Downlight - Spec Sheet PDF 1.8 MB
        • Specifications Calculite LED 3" C3RWW Round Wall Wash - Spec Sheet PDF 1.7 MB
        • Specifications Calculite LED 3" C3RA Round Adjustable - Spec Sheet PDF 1.8 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Calculite 3" features industry leading visual comfort, excellent uniform illumination over time, and patented installation flexibility.

        Benefits

        Easily meet your lighting design and aesthetic needs.
        Ensure your design intent lasts the test of time.
        Save time by choosing a highly flexible and adaptable system.

        Features

        Up to 1800 lumens delivered
        Adjustable accent provides 45° vertical aiming
        2-step color consistency and 90 CRI as a standard
        New 1” regress trim options
        Downlight, Adjustable accent and Wall wash configurations

        Applications

        Office
        Hospitality
        Residential
        • Add product
           
        • Add product
           
        • Add product
           
        Add product