You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The Lightolier LED Mini Gimbal downlight lets you emphasize without the size. The product is easily adjustable below ceiling to highlight the object or surface. The small detachable junction box eliminates the need for a traditional frame or bulky remodeler kit, making installation quick and easy.

        Benefits

        Adjustable. Up to 30° tilt and 360° rotation
        Quick and easy to install compared to installing a traditional accent downlight frame or remodel kit
        Same finish as the Flat and Mini Downlight

        Features

        Detachable junction box & spring clips make instillation quick and easy
        Product meets NEC (National Electric Code) via remodel NEC clip
        Optional 6’ or 20’ extension cable allow flexibility with placement of junction box
        Perfect product if ceiling space is an issue

        Applications

        Residential
        Light Commercial
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product