For the fastest, most convenient installation in insulated ceiling residential construction. Accomodates new ceilings up to 2" thick. "Swivelock" pivoting mounting bars permit installation and wiring below the ceiling. Pre-installed nails or screws. Complies with Air Leakage Requirements stated in the Model Energy Code and the Washington State Energy Code

        Benefits

        Design allows below ceiling wiring for quick install
        Bar design minimizes flex

        Features

        Pivoting bar ends allow conventient wiring below the ceiling and fast installation

        Applications

        Office
        Banks
        Hospitality
        Airports
        Fashion
        • Add product
           
        • Add product
           
        • Add product
           
        Add product