• Specifications 2002 Non-IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 172.4 kB
        • Specifications 1002 Lytecaster INC 5" - Spec Sheet PDF 98.7 kB
        • Specifications 1101FR 1 Light Non-IC Remodeler Lytecaster CFL 6 3/4" - Spec Sheet PDF 349.4 kB
        • Specifications 2001F 1 Light Non-IC Frame Uniframe CFL 3 3/4" - Spec Sheet PDF 599.3 kB
        • Specifications 2001F 1 Light Non-IC Frame Uniframe CFL 3 3/4" Downlighting - Spec Sheet PDF 599.3 kB
        • Specifications 1001F 1 Light Non-IC Frame Lytecaster CFL 5" - Spec Sheet PDF 575.5 kB
        • Specifications 1001FR 1 Light Non-IC Remodeler Lytecaster CFL 5" - Spec Sheet PDF 59.0 kB
        • Specifications 1000IC IC Frame Lytecaster INC 5" - Spec Sheet PDF 119.6 kB
        • Specifications 1100IC IC Frame Lytecaster INC 6 3/4" - Spec Sheet PDF 155.5 kB
        • Specifications 1102P1 Standard Non-IC Frame Lytecaster INC 6 3/4" - Spec Sheet PDF 231.6 kB
        • Specifications 2000AIC AirSale IC Frame Lytecaster INC 3 3/4" - Spec Sheet PDF 113.7 kB
        Additional Literature
        Visuals

        Product family information

        For all Non-IC applications in both residential and commercial construction. Accepts all 1000's series trims. Rugged mounting system with 13" heavy-guage mounting bars that extend to 27". Integral cable clamps.

        Benefits

        Wide variety of frames to cover different applications
        Interchangable trims to cover desired lighting effect
        Designed for ease of installation

        Features

        Available in three well-scaled sizes: 3 3/4", 5", 6 3/4"
        Righting mounting frame does not flex, keeps reflector trim flush to the ceiling
        Rotatable mounting bars enables frame to mounted in tight conditions
        Allignment markings make it easy to keep a long run of downlights straight

        Applications

        Residential
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product