Lightolier LED flat downlight provides an easy and quick downlight solution without the traditional frame and reflector. Perfect for installation in existing ceilings or new construction with the benefits of energy saving LED technology.

        Benefits

        Perfect for shallow ceiling plenum or use under a joist.
        Detachable junction box and spring clips make installation quick and easy
        Extension cables available for remote mounting flexibility.
        Junction box can clip to the luminaire to meet the National Electric Code (NEC).

        Features

        Availbale in 4"and 6", round and square apertures
        Accessories: New construction plates and extension cables
        Dimming: ELV & TRIAC down to 10%

        Applications

        Residential
        • Add product
           
        • Add product
           
        • Add product
           
        Add product