The CorePro LED downlight family is Lightolier's low cost LED recessed downlight that meets Energy Star and Title-24 compliance for residential and light commercial spaces. The family's complete offering of IC/Airseal remodeler and IC/Airseal new construction frame-in kit allows CorePro to go beyond retrofit applications.
Benefits
Affordable solution for retrofit, new construction or remodeling
Save up to 85% in energy cost compared to 65W & 75W incandescent light source
Compatible with many Lightolier brand or competitive housings
Features
Architecturally pleasing white baffle trim design
4", 5" & 6" aperture sizes with 10 total lumen configurations to chose from
Wet location listing for shower light applications