Satin machined aluminum and hand-blown opal glass. A handsome proportion of materials engineered to provide a functional design element and an efficient luminaire.


        Must order: Power Head and Glass separately.

        Benefits

        Cast and machined aluminum with hand blown glass
        8" or 10" inner element size options
        Glass and acrylic options available

        Features

        Family of decorative wall sconces
        Choice of LED, CFL, or INC options

        Applications

        Fashion
        Office
        • Add product
           
        • Add product
           
        • Add product
           
        Add product