With narrow and medium beams of intense white or solid blue light, eW Fuse Powercore is an excellent choice for a full range of surface grazing and wall-washing applications. Its ultra-compact form factor permits installation in tight spaces too small to accommodate conventional grazing fixtures with similar light output. eW Fuse Powercore meets or exceeds the performance of comparable linear fluorescent grazing fixtures while lowering installation, energy, and maintenance costs. It offers environmentally-conscious buyers a green, energy-efficient grazing fixture with industry-leading quality and quantity of light.Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        High-performance illumination and beam quality
        Ultra-compact form factor
        Energy-efficient

        Features

        Available in 2700, 3000, 3500 and 4000 K color temperatures for applications calling for warm, neutral, or cool white light; also available in solid blue
        Narrow 10º x 60º or medium 30º x 60º beam angle options
        End-to-end locking power connectors can make 180º turns; fixture rotates in 10° increments through 180° for precise aiming and color mixing
        Dimming capability with many ELV dimmers; guaranteed perfect dimming from 0 to 100% with Precision Dimming version
        Integrated Powercore technology

        Applications

        Indoor surface grazing
        Indoor wall washing
        • Add product
           
        • Add product
           
        • Add product
           
        Add product