Vaya Cove is an extremely cost-effective and reliable linear LED fixture that minimizes the initial investment while offering flexibility, in a compact design, to create cove and accent lighting effects. It is available in three lengths, two static white versions and an RGB color version (controlled via DMX and addressed via two-way communication). Vaya Cove is part of a complete range of Philips Vaya LED products.

        Benefits

        Economical LED fixture for interior use
        Easy integration into architectural elements thanks to compact dimensions and low profile

        Features

        Static white light – 3000 or 4000 K; dynamic RGB version (DMX-controlled); MonoColor and additional color temperatures
        available on request Available in 0.33, 0.66 and 1.2 m lengths
        Suitable for less demanding applications requiring up to 716 lm/m
        Energy-efficient
        Environmentally friendly

        Applications

        Cove lighting
        Backlighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product