Suggestions

    PureStyle Compact Powercore, IntelliHue

    Premium interior concealed compact linear luminaire with intelligent white and color light

    Innovative PureStyle Compact Powercore luminaires bring lighting professionals high output in a compact, easily concealed luminaire. PureStyle Compact delivers exceptionally high-quality light for a wide range of interior applications from cove to wall-washing to backlighting and beyond. Here are just some of the powerful advantages that PureStyle brings to lighting professionals and their clients.

    Product Summary and Specification Sheets

    Features

    • Unbeatable Performance
      Major innovations, including a unique optical cluster, enable PureStyle Compact to deliver up to 96 CRI, lumen outputs of up to 480 lm, and color temperatures that range from 2000 K to 10000 K – delivering bright, smooth light.
    •  

    • Superior Color Consistency
      Optibin, our proprietary binning optimization process, guarantees uniformity and consistency of hue across LEDs, luminaires, and manufacturing runs.
    •  

    • High R9 Values
      PureStyle Compact delivers R9 values that can reach up to 87.
    •  

    • Higher Efficiency, Lower Cost
      All PureStyle Compact luminaires integrate Powercore technology, which controls power output to luminaires directly from line voltage – rapidly, efficiently, and accurately. The Color Kinetics Data Enabler Pro merges line voltage with control, and delivers them to the luminaire over a single standard cable – simplifying installation dramatically and lowering total system cost.

     

    • Versatile Accessory Options
      A range of accessories are available for PureStyle Compact. The masking plate can be coupled with a bridge, allowing it to be installed in line or even around corners without spill light. Constant torque 90° rotatable hinges are easily reversable allowing 180° of rotation, simple and consistent position control, and mounting flexibility. A glare-reducing lens is available to narrow the native beam to 60° x 90°. The wiring compartment, mounting track, and leader and jumper cables are all shared with the original PureStyle luminaires for ease of installation.
    •  

    • Innovative Design
      With its compact size and color mixing directly out of the luminaire, PureStyle Compact can excel in areas where traditional linear luminaires are impractical. It’s available in 305 mm (1 ft) and 1219 mm (4 ft) plastic housings, in a standard wide beam (100° x 100°), with an optional beam narrowing accessory (60° x 90°). Interlocking connectors ensure end-to-end installation without visible light scalloping between luminaires – just pure, seamless light.
    •  

    • White and Color Light
      PureStyle Compact combines tunable white and dynamic color light in one innovative, high-performance luminaire that’s easy to install and control.
    •  

    • Industry-Leading Controls
      PureStyle Compact luminaires work seamlessly with the complete Color Kinetics line of controllers, including iPlayer 3, Light System Manager, and ColorDial Pro – as well as third-party controllers.
    •  

    • Easy Installation
      PureStyle Compact luminaires accept power input of 100 to 277 VAC for consistent installation anywhere in the world. Powercore allows long runs and eliminates the need for special wiring and external power supplies. For example, special connectors enable PureStyle luminaires to be connected directly (using jumper cables) with leader cables or with the terminator.
    •