You are now visiting the Signify website. A localized version is available for you.
Suggestions

    SlimLux

    Day-Brite by Signify - SlimLux linear luminaires

    Light it up, for less with SlimLux

     

    T-grid ceilings are the cost effective, low maintenance choice for so many commercial and institutional spaces. As a lighting designer or specifier, you are always looking for the best lighting solution for these ceiling enviroments. SlimLux from Day-Brite gives you an LED, high performance linear solution at the same installed cost as a typical architectural troffer. No more sacrificing style for practicality.
     

    Download the SlimLux brochure 

    Re-imagine the
    T-grid ceiling

     

    The SlimLux lightbar stem attaches tool-free to t-bar in a simple twist action. Not only does this make installation a snap, SlimLux can be repositioned in the space to adapt to changing application layouts.
     

    Watch the SlimLux install video

    Only SlimLux offers…

     
    • Indirect, low glare, uniform lighting (avoiding cave-like environments from fully direct troffers).
    • A virtually weightless product at just 2lbs (compared to 30lbs for a 2x2 troffer)
    • One half the installation time at just 10 minutes (compared to 20 minutes for a 2x2 troffer)

      Find out more