Suggestions

    Gardco DuraForm… the simple choice

    Gardco logo

    DuraForm is an easy choice


    Gardco DuraForm floods meet a broad range of application needs. Configurable and easy to specify, this family offers a wide variety of lumen ranges, optical distributions, mounting options, and controls choices.
     

    Learn more about DuraForm small

    DuraForm products

    Versatility…

     

    • Specially designed to meet the needs of commercial-industrial and utility-DOT channels
    • Three sizes to provide the right light for your needs
    • Three mounting options for a variety of applications
    • Rugged construction to stand up to harsh environments

    Durability…

     

    • IP66 rated luminaire 
    • Tempered glass lens with IK09 impact rating 
    • Meets ANSI C136.31-2018 Vibration specifications for Bridge/Overpass applications
    • Excellent thermal dissipation
    • Multiple finish options with 3000 hour salt fog listing

      Explore all Gardco lighting

    Performance…

     

    • Four distribution options
    • Lumen output ranges from 
    • 2,600 – 54,600
    • 3000K and 4000K standard
    • Up to 138 lumens per watt
    • Top visors and side shields
    • DLC Standard and DLC Premium configurations available