Australia - English

Philips MSR Gold™ SA Double Ended

MSR Gold™ SA Double Ended – for extended performance

Products

Product Compare
1,200
103,000
6000
-
SFC10-4

Product family information

Description

To optimize the total lifetime of the double ended MSR Gold™ SA Double Ended lamps, the caps are plated with gold. This provides superior heat protection and thereby minimizes premature failure of the lamp and lamp holder, as well as ensuring extended consistent performance. In addition, the highly innovative P3 technology, developed by Philips, allows the lamp to be used at higher temperatures, which further extends service life and consistency of high-quality light output.

Benefits

  • Enables use at higher temperatures in any burning position. Longer lifetime, fewer early failures, consistent performance over time

  • Pure, white light; colour point close to black body line. Consistent colour impression over MSR Range

Features

  • Philips Pinch Protection

  • MSR filling

Applications

  • Entertainment

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

Downloads