Australia - English

Philips SmartBright Tri-color Bulkhead, 17 W, 1700 lm, 3000 K, 4000 K, 6500 K, 120°

Product Description

Philips SmartBright Tri-color Bulkhead, 17 W, 1700 lm, 3000 K, 4000 K, 6500 K, 120°

Order code: 911401834085
Full order code: 872016950825599

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    5 years

Downloads

Family

Product