Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
TL-D Colored 18W Yellow 1SL/25928048001605 | 18.0 | 700 | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TL-D Colored 18W Green 1SL/25928048001705 | 18.0 | 1,800 | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TL-D Colored 36W Yellow 1SL/25928048501605 | 36.0 | 1,580 | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TL-D Colored 36W Green 1SL/25928048501705 | 36.0 | 4,300 | - | - | G13 | Medium Bi-Pin Fluorescent | ||
TL-D Colored 36W Blue 1SL/25928048501805 | 36.0 | 960 | - | - | G13 | Medium Bi-Pin Fluorescent |
Product family information
Description
This TL-D lamp (tube diameter 26 mm) helps to create special effects and atmospheres or attract attention by using red, green, blue and yellow light. Apart from using the specific colors, it is also possible to mix the colors to create white light. This lamp offers a high light output, thanks to the use of basic powders. Application areas include shops and showrooms, bars and restaurants, demonstration areas, sign lighting and entertainment stores.
Benefits
Choice of attractive colors
Features
The fluorescent powders of Red and Yellow lamps are mixed with a pigment to filter out unwanted wavelengths
Can be used with conventional or electronic gear
Applications
Warning & Safety
A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.