Middle East - English

Signify Heritage LED retrofit kit, 41 W, 3200 lm, 2200 K, CRI70, Distribution extra wide 10, Safety class II, IP66, SRG10-10

EDP769 LED50/722 II MK-BK DX10 FG SRG10

New

Product Description

Aluminum, Black, Power supply unit (On/Off), 3200 lm, 41 W, 78 lm/W, 2200 K, (0.502, 0.415) SDCM <5, CRI70, Distribution extra wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 0.5 m with cable connector, External connector

Order code: 912300024907
Full order code: 871951422130700

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product