Philips Heritage LED retrofit kit, 38.5 W, 3850 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66

EDP772 LED50/830 II MK-BK DM50 FG H07RN-

Product Description

Aluminum, Black, Power supply unit (On/Off), 3850 lm, 38.5 W, 100 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector, External connector

Order code: 912300024910
Full order code: 871951422133800

Specifications

  • Lamp family code
    LED50 [LED module 5000 lm]
  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads