Middle East - English

Philips Coreline tempo large

Install smarter, finish sooner Choose long-lasting reliability and performance

Products

Product family information

Description

CoreLine tempo large delivers on the CoreLine promise of innovative, easy to use and high quality luminaires. A narrow range of options makes it easy to find the best lux-for-lux replacement for 150W, 250W, and 400W HID lamps. The CoreLine tempo large floodlighting range offers lumen packages for many different application areas as well as a choice of high-performance asymmetrical and symmetrical optics. The installation is made easy thanks to the U-shaped universal mounting bracket and the external quick 3-poles connector. It is an ideal solution for outdoor areas such as tempo floodlights for industrial/commercial areas, parking lots, etc.

Benefits

  • The same light levels as your existing conventional solution while saving on energy

  • High quality bvp130 tempo large floodlight

Features

  • All standard Ledgine O platform light distributions, lumen packages from 21,000 lm up to 30,000 lm

  • Seaside-resistant treatment and swimming pool protection options

Applications

  • Indoor multi-purpose gymnasiums and swimming pool
  • Outdoor recreational sports fields e.g. basket courts, etc.
  • Harbors, airports, parking lots

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Coreline tempo large en_AE pdf 736.1 kB
Install instructions
Coreline tempo large mounting instructions pdf 2.3 MB
EcoDesign document
EcoDesign pdf 2.1 MB

Visuals

Family-Photographs-Coreline tempo large
Multiple assets - Visuals
Revit file
Coreline_tempo_large.zip zip 1.2 MB
Video
The Philips CoreLine family range video gives an overview of the luminaires available and highlights new products, benefits and application areas. mp4 151.8 MB
Video
Installation video for Philips CoreLine Tempo mp4 110.6 MB

Photometry and Lighting design

Family-IES-Coreline tempo large
Multiple assets - Software Plugins