Philips HF-P 118/136 TL-D III 220-240V 50/60 Hz
Product Description
Philips HF-P 118/136 TL-D III 220-240V 50/60 Hz
Specifications
- Input Voltage 220 to 240 V
- Line Frequency 50 to 60 Hz
- Input Frequency 50 to 60 Hz
- Inrush Current Width 0.25 ms
- Inrush Current Peak (Max) 18 A
- Number of Products on MCB (16A Type B) (Nom) 28