Middle East - English

Philips HF-P 280 TL5/PL-L III 220-240V 50/60Hz

Product Description

Philips HF-P 280 TL5/PL-L III 220-240V 50/60Hz

Order code: 95230800
Full order code: 872790095230800

Specifications

Input Voltage
220 to 240 V
Line Frequency
50 to 60 Hz
Input Frequency
50 to 60 Hz
Inrush Current Width
0.38 ms
Inrush Current Peak (Max)
35 A
Number of Products on MCB (16A Type B) (Nom)
8

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 913713034366 en_AE pdf 446.7 kB

Visuals

Product-Photographs-913713034366_EU
Multiple assets - Visuals
Product-Diagrams-913713034366_EU
Multiple assets - Visuals