Middle East - English

Philips MasterClass, LEDtube, T8, 600 mm, 7 W, 4000 K, 1200 lm, 70000 hour(s)

7T8/MAS/24-840/IF11/P/DIM 10/1

Product Description

MasterClass, LEDtube, T8, 600 mm, 7 W, 4000 K, 1200 lm, 70000 hour(s), 171 lm/W, G13, Plastic

Order code: 929001987104

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product