Middle East - English

Philips CoreLine Waterproof, 24.5 W, L1500 mm, 3400 lm, 6500 K, Wide beam, Matte, IP65, IK08, TW1-ready

WT120C G2 LED34S/865 PSU L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 3400 lm, 24.5 W, 139 lm/W, 6500 K, (0.31,0.32)SDCM<=3, Wide beam, Matte, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401824481
Full order code: 871016336934199

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product