Philips CoreLine Waterproof, 25 W, L600 mm, 4000 lm, 4000 K, Symmetrical, Clear, IP65, IK08
WT120C G2 LED40S/840 PSU L600
Product Description
L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38,0.38) SDCM≤3, Symmetrical, Clear, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole