Middle East - English

Philips CoreLine Waterproof, 63.5 W, L1500 mm, 8000 lm, 4000 K, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h

WT120C G2 LED80S/840 PSU L1500 ELB3

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), 8000 lm, 63.5 W, 126 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 4-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version

Order code: 40931900
Full order code: 871869940931900

Specifications

Lamp family code
LED80S [LED Module, system flux 8000 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - WT120C G2 LED80S/840 PSU L1500 ELB3 txt 4.2 kB
Product leaflet
Localized commercial leaflet 910505100080 en_AE pdf 247.0 kB

Brochures

Install instructions
Installation instruction,WT120C G2 CoreLine waterproof WT120C G2 EL pdf 3.2 MB

Visuals

Product-Photographs-910505100080_EU
Multiple assets - Visuals
Product-Diagrams-910505100080_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - WT120C G2 LED80S/840 PSU L1500 ELB3 IES
Revit file
WT120C G2 LED80S/840 PSU L1500 ELB3 910505100080 ZIP
Dialux
ULD File - WT120C G2 LED80S/840 PSU L1500 ELB3 ULD
Relux
ROLF File - WT120C G2 LED80S/840 PSU L1500 ELB3 ROLFZ
LDT
LDT File - WT120C G2 LED80S/840 PSU L1500 ELB3 LDT

Other

Environmental product declaration
EPD-Philips-CoreLine-Waterproof-910505100080 pdf 638.6 kB