Philips CoreLine Waterproof, 61 W, L1500 mm, 8000 lm, 4000 K, Sensor-based dim, Wide beam, Frosted, MDU1, IP65, IK08, TW1-ready
WT120C G2 LED80S/840 PSU MDU L1500
Product Description
L1500 mm, Polycarbonate, Gray, Power supply unit (On/Off), Movement and light sensor (On/Off), 8000 lm, 61 W, 131 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Specifications
- Lamp family code
- LED80S [LED Module, system flux 8000 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years