PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CoreLine Waterproof, 31 W, L1500 mm, 3400 lm, 4000 K, DALI, Wide beam, Frosted, IP65, IK08, TW1-ready, ELB3h

WT120C G2 LED34S/840 PSD ELB3 L1500

Product Description

L1500 mm, Polycarbonate, Gray, Power supply unit with DALI interface, 3400 lm, 31 W, 110 lm/W, 4000 K, (0.38,0.38)SDCM<=3, Wide beam, Frosted, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 6-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Emergency lighting 3 hours duration basic version

Order code: 910505100064
Full order code: 871869688313600

Specifications

  • Lamp family code
    LED34S [LED module, system flux 3400 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Serviceability class
    Class B, luminaire is equipped with some serviceable parts (when applicable): driver, control units, surge protection device, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads