Philips CoreLine waterproof gen3, 21.5 W, L1500 mm, 3400 lm, 4000 K, Symmetrical, Clear, IP66, IK08, EL-ready
WT120C G3 34S/840 PSU L1500
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3400 lm, 21.5 W, 158 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years