Middle East - English

Philips CoreLine waterproof gen3, 25 W, L600 mm, 4000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08, TW1

WT120C G3 40S/840 PSD TW1 L600

New

Product Description

L600 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase, DC operated central emergency lighting

Order code: 910505106561
Full order code: 872110339007300

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product