Philips CoreLine waterproof gen3, All-in, 25 W, 14.6 W, L600 mm, 2400 lm, 2900 lm, 3500 lm, 4000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, TW3
WT120C G3 24_29_35_40S/840 PSU TW3 L600
Product Description
L600 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2400 lm, 2900 lm, 3500 lm, 4000 lm, 25 W, 14.6 W, 164 lm/W, 159 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase