Philips CoreLine waterproof gen3, All-in, 37.5 W, 21.5 W, L1500 mm, 3300 lm, 4100 lm, 4800 lm, 5800 lm, 4000 K, Symmetrical, Clear, IP66, IK08, EL-ready
WT121C G3 35_43_51_60S/840 PSU L1500
New
Product Description
L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 3300 lm, 4100 lm, 4800 lm, 5800 lm, 37.5 W, 21.5 W, 150 lm/W, 155 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory