Middle East - English

Philips CoreLine waterproof gen3, 75 W, L1500 mm, 12000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08

WT120C G3 120S/840 PSD L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 12000 lm, 75 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505106546
Full order code: 872110335992600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product