Middle East - English

Philips CoreLine waterproof gen3, 25 W, L600 mm, 4000 lm, 4000 K, DALI, Symmetrical, Clear, IP66, IK08

WT120C G3 40S/840 PSD L600

Product Description

L600 mm, Polycarbonate, Grey, Power supply unit with DALI interface, 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505106544
Full order code: 872110335990200

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - WT120C G3 40S/840 PSD L600 txt 3.5 kB
Product leaflet
Localized commercial leaflet 910505106544 en_AE pdf 361.3 kB

Brochures

Install instructions
CoreLine-waterproof-G3-Installation-Instruction-v202512.pdf pdf 23.3 MB

Visuals

Product-Photographs-910505106544_EU
Multiple assets
Product-Diagrams-910505106544_EU
Multiple assets

Photometry and Lighting design

IES
IES File - WT120C G3 40S/840 PSD L600 IES
Revit file
Revit file - 910505106544 ZIP
Dialux
ULD File - WT120C G3 40S/840 PSD L600 ULD
Relux
ROLF File - WT120C G3 40S/840 PSD L600 ROLFZ
LDT
LDT File - WT120C G3 40S/840 PSD L600 LDT

Other

Environmental product declaration
Environmental Product Declaration, CoreLine waterproof G3, WT120C G3 pdf 1.0 MB