Philips CoreLine waterproof gen3, 25 W, L1200 mm, 4000 lm, 4000 K, Sensor-based dim, Symmetrical, Clear, MDU3, IP66, IK08, TW3, EL-ready
WT120C G3 40S/840 PSR MDUPHW TW3 L1200
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 4000 lm, 25 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years