Philips CoreLine waterproof gen3, 17 W, L1200 mm, 2700 lm, 4000 K, Sensor-based dim, Symmetrical, Clear, MDU3, IP66, IK08, EL-ready
WT120C G3 27S/840 PSR MDUPHW L1200
New
Product Description
L1200 mm, Polycarbonate, Grey, Power supply unit regulating, Programmable movement and light sensor with wireless grouping, 2700 lm, 17 W, 159 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years