Middle East - English

Philips CoreLine waterproof gen3, 50 W, L1500 mm, 8000 lm, 4000 K, Symmetrical, Clear, IP66, IK08, TW3, EL-ready

WT120C G3 80S/840 PSU TW3 L1500

Product Description

L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 8000 lm, 50 W, 160 lm/W, 4000 K, (0.38, 0.37) SDCM<3, Symmetrical, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Push-in connector 5-pole, Feed-through wiring 3-phase, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505106535
Full order code: 872110335981000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Warranty period
    5 years

Downloads

Family

Product