Middle East - English

Philips GreenPerform Waterproof G3

GreenPerform Waterproof G3: A high-performance, energy-efficient waterproof batten

Products

Product family information

Description

GreenPerform Waterproof G3 is a superb choice for hard-working applications. Not only does it provide excellent optical performance, it also delivers substantial energy saving. And because it works seamlessly with IoT software like Interact, it also offers the option of customization, convenience, and data-driven insights.

Benefits

  • Excellent energy savings

  • Reliable choice, long servicebility

Features

  • Up to 181lm/W (HE), and 160lm/W (general)

  • 100,000 hours L70B50 @25°C

Applications

  • Parking Garages
  • Manufacturing
  • Warehouses

Warning & Safety

  • UV radiation will damage the material over time resulting in loss of waterproof sealing and IP65 rating.

  • Do not install the luminaire in locations where it will be exposed to direct sunlight.

Specifications

  • Overall height
    Surface Suspended
  • Mounting type
    -30 to +50ºC (@PSU)
  • Luminous flux
    LED
  • Mains Voltage
    220-240V / 50-60Hz
  • Luminaire efficacy
    PSD: DALI WIA: Wireless control, compatible with Interact Pro PSU: non-dimmable DIA: Dimmable via Dali, compatible with Interact
  • Mounting type
    DALI/Interact
  • Optical cover/lens finish
    PC
  • Operating Temperature range
    RAL7035
  • Light Source
    L90
  • Color Rendering index - CRI
    L70
  • Installation
    <3.2% / 0.5 / 0.4
  • Overall height
    Up to 10000lm
  • Color Rendering index - CRI
    8.1W to 62.5W
  • Power consumption
    Up to 181lm/W
  • Correlated color temperature - CCT
    4000K 6500K
  • Ingress protection
    81
  • Mains Voltage
    RG0
  • Optical cover/lens material
    PC
  • Luminous flux
    Opal Clear
  • Optical cover/lens finish
    Class I
  • Installation
    IK08
  • Installation
    IP66
  • Ingress protection
    Yes
  • Color Rendering index - CRI
    76mm
  • Luminous flux
    665mm 1215mm 1515mm
  • Ingress protection
    80mm
  • Correlated color temperature - CCT
    Suspension Surface

Downloads