Philips CorePro, LEDtube, T8, EM/230V, 1800 mm, 21 W, 70W TL-D, 6500 K, 3100 lm, CRI 80, 50000 t

CorePro LEDtube 1800mm 21W 865 T8

Produktbeskrivelse

CorePro, LEDtube, T8, EM/230V, 1800 mm, 21 W, LED alternative to 70W TL-D, 6500 K, 3100 lm, CRI 80, 50000 t, 147 lm/W, EEL D, G13, Plast, 1800 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Ordrekode: 929003561802
Fuld ordrekode: 871951447381200

Specifikationer

  • Fod
    G13
  • Normeret levetid
    50.000 t
  • Skiftecyklus
    200.000
  • Lighting Technology
    LEDtube
  • Lysstrømsmålingsreference
    Sphere

Downloads