Suggestions
    Go to product overview

    White and color ambiance

    Lightstrip Plus base pack

    Requires a Hue Bridge

    • 1 x 80 inch lightstrip
    • White and colored light
    • Smart control with Hue Bridge*
    • Control with your voice
    Bring brilliantly colored light to any area of your home with the flexible Lightstrip. Unlike other strip lighting options, the Lightstrip can be paired with a Hue Bridge to offer a full suite of smart lighting control and features.

    Technical Specifications

    Design and finishing
    • Color
      multi color
    • Material
      synthetics
    Extra feature/accessory incl.
    • Color changing (LED)
      Yes
    • Diffused light effect
      Yes
    • Dimmable
      Yes
    • LED integrated
      Yes
    • Power adapter included
      Yes
    • ZigBee Light Link
      Yes
    Lightstrip
    • Cut ability
      Yes
    • Extendibility
      Yes
    • Total lumen output
      Fixture: 1600
      Including extensions: 1600
    • Wattage
      20 W
    Miscellaneous
    • Especially designed for
      Home office & Study
      Living- & Bedroom
    • Type
      Indirect light
    Product dimensions & weight
    • Height
      0.2 inch
    • Length
      78.7 inch
    • Net weight
      0.743 lb
    • Width
      0.6 inch
    Service
    • Warranty
      2 year(s)
    Technical specifications
    • Lifetime up to
      20,000 hour(s)
    • Mains power
      50-60 Hz
      110-240
    • Fixture dimmable
      Yes
    • LED
      Yes
    • Number of bulbs
      1
    • Wattage bulb included
      -
    • IP code
      IP20
      protection against objects bigger than 12.5 mm
      no protection against water
    • Class of protection
      II - double insulated
    Packaging dimensions and weight
    • EAN/UPC - product
      046677800277
    • Net weight
      0.280 kg
    • Gross weight
      0.400 kg
    • Height
      21.000 cm
    • Length
      5.000 cm
    • Width
      21.000 cm
    • Material number (12NC)
      915005109101
    • Depth
      8.3 inch
    • Net Weight
      0.280 kg
    • SAP Height (Piece)
      21.000 cm
    • SAP Length (Piece)
      5.000 cm
    Play with smart color lights
    Play with smart color lights

    There's no limit with Philips Hue: with over 16 million colors, you can transform your home into the perfect party venue, bring a bedtime story to life, and much more. Use preset, colored light scenes to evoke the feeling of summer any time you'd like, or use your own photo to relive a special memory.

    Get in the mood with warm to cool white smart lights
    Get in the mood with warm to cool white smart lights

    Use over 50,000 shades of warm to cool white light to put you in the mood to work, play, or relax ∙ no matter what time of day it is. Start your morning off on the right foot with cool, energizing bright white light, or settle down for the night with golden tones.

    Amp your entertainment with smart lighting
    Amp your entertainment with smart lighting

    Immerse yourself in your movie, game, or music with the magic of light. With millions of colors from which to choose and countless lighting options, you can turn any living room into a private cinema ∙ all you need to bring is the popcorn!

    Flexible light strip to shape, cut or extend
    Flexible light strip to shape, cut or extend

    Completely flexible, the indoor strip light lets you shape, bend, and manipulate it to shine its light the way you want. Cut the strip to size or extend with seperate extensions to cover larger surfaces. Use the adhesive tape on the back to attach it to any solid surface.

    Bright light for both function and mood
    Bright light for both function and mood

    With light coverage over its total length and a high output of 1600 lumen, Philips Hue strip lights provide enough light to be used both as a decorative and functional light source.

    Lengthen your strip lighting
    Lengthen your strip lighting

    Extend your Philips Hue Lightstrip Plus up to 33 feet by adding 40 inch extensions to cover larger surfaces and enable wider applications.

    Connect to your Hue Bridge for full smart lighting control
    Connect to your Hue Bridge for full smart lighting control

    This product requires a connection to the Hue Bridge to unlock the full smart control and features. Control your lights using the Philips Hue app, set timers, routines, add or remove lights and more. *Hue Bridge sold separately