Suggestions
    Go to product overview

    White and color ambiance

    Lightstrip Outdoor 80 inch

    Requires a Hue Bridge

    • 1 x 80 inch lightstrip
    • 1 x power supply unit
    • White and colored light
    Expand your outdoors with a Philips Hue Lightstrip Outdoor 80 inches and bring ambiance to places you were not able to before. Flexible in nature and with perfect diffused light, the lightstrip is ideal for direct and indirect use.

    Technical Specifications

    Design and finishing
    • Color(s)
      multi
    • Material
      silicone
    Environmental
    • Operational humidity
      5% <H<95% (non condensing)
    • Operational temperature
      -20°C to 45°C
    Guarantee
    • 2 years
      Yes
    Lightstrip
    • Cut ability
      No
    • Input Voltage
      100V-120V
    • Light output
      16 million colors
      2000 - 6500K
      Dimmable via smart device only
      Warm white to cool daylight
    • Max. standby power
      0.5 W
    • Software upgradable
      When connected to Hue bridge
    • Start up
      Instant 100% light output
    • Wattage
      19 W
    • Height
      0.78 inch
    • Length
      80 inch
    • Width
      0.43 inch
    • Lumen output
      850 lm at 4000K
      740 lm at 2200K
      760 lm at 2700K
      900 lm at 6500K
    Technical specifications
    • Lifetime
      25,000 h
    • Weight
      1.14 kg
    • IP code
      IP67
    • Extra features
      Diffused light effect
    What's in the box
    • Power adapter
      1
    • Lightstrip Outdoor 80 inch
      1
    Packaging dimensions and weight
    • EAN/UPC - product
      046677530945
    • Net weight
      0.950 kg
    • Gross weight
      1.170 kg
    • Height
      21.000 cm
    • Length
      9.600 cm
    • Width
      21.000 cm
    • Material number (12NC)
      929001818701
    • Net Weight
      0.950 kg
    • SAP Height (Piece)
      21.000 cm
    • SAP Length (Piece)
      9.600 cm
    Beautify your backyard with outdoor lighting
    Beautify your backyard with outdoor lighting

    Give your garden a chance to shine as bright as your home. Over 16 million colors and 50,000 shades of warm and cool white light allow you to decorate the outside just like the inside, whether you're illuminating a walkway or shining a spotlight on your favorite part of the patio.

    Smart color lights for outdoor occasions
    Smart color lights for outdoor occasions

    Set your outdoor smart lights to match your special occasions with colored light. Whether you're planning an intimate get-together or a BBQ bash on the patio, your smart lights can color the experience with your choice of 16 million colors.

    Flexible light strip to shape and bend
    Flexible light strip to shape and bend

    Completely flexible, the outdoor light strip lets you shape, bend, and manipulate it to shine its light the way you want. Line a winding outdoor path or let it meander up a wall or column; with the included clips and screws, you can install it anywhere.

    Weatherproof light strip
    Weatherproof light strip

    The outdoor light strip trip can withstand all weather conditions, from small puddles of water to a downpour that lasts for hours.

    Perfectly uniform, diffused strip lighting
    Perfectly uniform, diffused strip lighting

    Philips Hue outdoor strip light features a special coating that diffuses, or scatters, the emitted white or colored light. There's no need to hide the light strip, whether you're using it for direct or indirect lighting ∙ all you see is pure light.

    Power supply and plug included
    Power supply and plug included

    This unit pack comes with all elements you need to get started, this includes a lightstrip and outdoor power supply. So all you have to do is unpack, install where you like and turn them on.

    Connect to your Hue Bridge for full smart lighting control
    Connect to your Hue Bridge for full smart lighting control

    This product requires a connection to the Hue Bridge to unlock the full smart control and features. Control your lights using the Philips Hue app, set timers, routines, add or remove lights and more. *Hue Bridge sold separately