More brands from

Suggestions
    Go to product overview

    White ambiance

    Wellness table lamp

    Works with the Hue Bridge

    • E26
    • Black
    • Smart control with Hue Bridge*
    • Control with your voice*
    Bring cool to warm white light to every space with the Hue Wellness table lamp, which features a modern rounded design. Connect to the Hue Bridge to unlock the full smart lighting control and features.

    Technical Specifications

    Design and finishing
    • Color
      black
    • Material
      glass
      wood
    Extra feature/accessory incl.
    • Diffused light effect
      Yes
    • Perfectly suited for ambiance creation
      Yes
    • ZigBee Light Link
      Yes
    Miscellaneous
    • Especially designed for
      Living- & Bedroom
    • Style
      Modern
    • Type
      Table lamp
    • EyeComfort
      No
    Power consumption
    • Energy Efficiency Label
      built in LED + bulb of class A+
    Product dimensions & weight
    • Height
      7.6 inch
    • Length
      7.3 inch
    • Net weight
      3.208 lb
    • Width
      7.3 inch
    Service
    • Warranty
      2 year(s)
    Technical specifications
    • Lifetime up to
      25,000 hour(s)
    • Bulb technology
      120 V
    • Mains power
      120 V
      50-60 Hz
    • Fixture dimmable
      Yes
    • LED
      Yes
    • Built in LED
      Yes
    • Energy class included light source
      built in LED + bulb of class A+
    • Fixture is compatible with bulb(s) of class
      A++ to E
    • Number of bulbs
      1
    • Fitting/cap
      E26
    • Wattage bulb included
      10 W
    • Maximum wattage replacement bulb
      15 W
    • IP code
      IP20
      protection against objects bigger than 12.5 mm
      no protection against water
    • Class of protection
      II - double insulated
    Packaging dimensions & weight
    • SAP EAN/UPC - Piece
      046677801410
    • EAN/UPC - Case
      50046677801415
    • Depth
      9.3 inch
    • SAP Gross Weight EAN (Piece)
      1.925 kg
    • Weight
      4.244 lb
    • Net Weight
      1.455 kg
    • SAP Height (Piece)
      323.000 mm
    • SAP Length (Piece)
      235.000 mm
    • SAP Width (Piece)
      237.000 mm
    • Height
      12.7 inch
    • Length
      9.3 inch
    Get in the mood with warm to cool white smart lights
    Get in the mood with warm to cool white smart lights

    Use over 50,000 shades of warm to cool white light to put you in the mood to work, play, or relax ∙ no matter what time of day it is. Start your morning off on the right foot with cool, energizing bright white light, or settle down for the night with golden tones.

    Enjoy the right smart lighting for daily tasks
    Enjoy the right smart lighting for daily tasks

    Make your day easier with four preset light scenes that have been handcrafted for your daily tasks. Two cool-toned scenes, Energize and Concentrate, help you get going in the morning and keep your focus, while the warmer scenes of Read and Relax help you enjoy a good book and a rested mind.

    Away-from-home smart light control
    Away-from-home smart light control

    The Philips Hue app gives you complete control over your lights, even if you're not home. Switch your lights off and on remotely using just the app to ensure your home is always lit the way you want it.

    Smart lights to wake you up and help you sleep
    Smart lights to wake you up and help you sleep

    Set your lights to slowly brighten in the morning at a preset time to mimic sunrise and help you start your day feeling calm and refreshed. In the evening, the relaxing warm white lights will help you unwind, relax and prepare your body for a good night's sleep.

    Control lights with your voice
    Control lights with your voice

    When connected to the Hue Bridge, you can pair your lights with Alexa, Apple HomeKit, and the Google Assistant and control your lights using just your voice. Simple voice commands let you turn your lights on and off, dim or brighten your lights, and even set a light scene.

    Connect to your Hue Bridge for full smart lighting control
    Connect to your Hue Bridge for full smart lighting control

    This product requires a connection to the Hue Bridge to unlock the full smart control and features. Control your lights using the Philips Hue app, set timers, routines, add or remove lights and more. *Hue Bridge sold separately