Suggestions
    Go to product overview

    White and color ambiance

    Lily Outdoor spot light

    Requires a Hue Bridge

    • Integrated LED
    • Extension
    • Black
    • Smart control with Hue Bridge*
    Add to your existing Philips Hue Lily outdoor spot lighting setup with this spotlight extension. To expand the reach of your outdoor lighting, just plug the single spotlight into your existing Lily power source. Power cable not included.

    Technical Specifications

    Design and finishing
    • Color
      black
    • Material
      aluminum
    Miscellaneous
    • Especially designed for
      Garden & Patio
      Garden & Patio
    • Style
      Functional
    • Type
      Pedestal/post
    • EyeComfort
      No
    Product dimensions & weight
    • Cable length
      0.5 m
    • Height
      7.6 inch
    • Length
      3.3 inch
    • Net weight
      0.948 lb
    • Width
      2.8 inch
    Service
    • Warranty
      2 year(s)
    Technical specifications
    • Lifetime up to
      25,000 hour(s)
    • Light source equivalent to traditional bulb of
      49 W
    • Total lumen output fixture
      600 lm
    • Bulb technology
      LED
      24 V
    • Light color
      2000-6500 Hue White Color Ambiance
    • Mains power
      24 V
    • Fixture dimmable
      Yes
    • LED
      Yes
    • Built in LED
      Yes
    • Energy class included light source
      Built in LED
    • Number of bulbs
      1
    • Wattage bulb included
      8 W
    • Maximum wattage replacement bulb
      8 W
    • IP code
      IP65
      dust tight
      protection from jetting water
    • Class of protection
      III - safe extra low voltage
    Packaging dimensions and weight
    • EAN/UPC - product
      046677802073
    • Net weight
      0.430 kg
    • Gross weight
      1.060 kg
    • Height
      223.000 mm
    • Length
      130.000 mm
    • Width
      155.000 mm
    • Material number (12NC)
      915005630001
    • Depth
      5.1 inch
    • Net Weight
      0.430 kg
    • SAP Height (Piece)
      223.000 mm
    • SAP Length (Piece)
      130.000 mm
    Paint your outdoors with 16 million colors
    Paint your outdoors with 16 million colors

    With Philips Hue outdoor lighting there's no limit to the magic you can add. Play with 16 million colors and all shades of white light to create the effect you want. Highlight objects, trees or pathways to make your space stand out. Use the Hue app to save your favorite light settings and recall them whenever you want with the tap of a finger.

    Unwind with warm to cool white light
    Unwind with warm to cool white light

    Extend your evenings with Philips Hue outdoor lighting. Set the right ambiance on your patio, balcony or porch and relax. From the warm white light of a summer sun, to the ice cool daylight of winter: you can enjoy any shade of white light to fit your mood throughout the year.

    Special light for special occasions
    Special light for special occasions

    Family or friends coming over? Set your outdoor lights to match the occasion. Whether it's a cozy dinner on the balcony, a BBQ on the patio or party in the backyard, you can add a touch of magic to every get-together with Philips Hue. Create colorful scenes or slow-moving dynamic effects to enjoy these special moments to the fullest.

    Set timers for your convenience
    Set timers for your convenience

    Enjoy longer evenings outside, finish yard work or just bring the garbage outside after sunset. Have your Philips Hue lights turn on automatically by setting schedules or use sunset /sunrise routine. And of course, you can also turn off or dim your lights this way. You╞ll never again have to worry whether you've left any lights on.

    Installation free dimming
    Installation free dimming

    Experience guaranteed smooth dimming with Philips Hue. Not too bright. Not too dark. Just right. To dim the lights, you don't need any wiring, an electrician or installation.

    Control it your way
    Control it your way

    Connect your Philips Hue lights with the Bridge and start discovering the endless possibilities. Control your lights from your smartphone or tablet via the Philips Hue app, or add the indoor switches to your system to change your lights. Set timers, notifications, alarms, and more for the full Philips Hue experience. Philips Hue even works with Amazon Alexa, Apple Homekit and the Google Assistant to allow you to control your lights with your voice.

    Easy to install and extend
    Easy to install and extend

    Brighten up dark paths, create highlights in your landscaping, or create a unique ambiance on the patio. You can do it yourself, using Hue spots or bollards. The products are based on low voltage, safe to use and easy to install. No more complexity to get lighting outdoors: go create and extend as you like.

    High-quality aluminum and superior synthetics
    High-quality aluminum and superior synthetics

    The products are made specifically for outdoor use. We are using the highest quality materials to ensure the best performance in the outdoor conditions as well as smart use of materials to optimize radio frequency.

    Weather-proof
    Weather-proof

    This Philips Hue outdoor fixture is specially designed for use in outdoor environments and has undergone rigorous tests to ensure its performance. UL Wet Location rated. This means the product is suitable for use in wet locations.

    Requires a Philips Hue bridge
    Requires a Philips Hue bridge

    Connect your Philips Hue lights with the Bridge to control your lights from your smart phone or tablet via the Philips Hue app. Or control your Philips Hue lights with the Philips Hue dimmer indoor switch for on/off and dimming functionalities.