Suggestions
  • Get surround lighting

  • Fast and seamless

  • Easy setup

    Go to product overview

    Play HDMI Sync Box

    Requires a Hue Bridge

    • Sync lights with your home theater
    • Connect up to 4 HDMI devices
    • Personalize your experience using the app
    • Requires Hue Bridge and Hue color lights
    Sync your smart lights to your on-screen TV content with the Philips Hue Play HDMI Sync Box. Four HDMI inputs allow you to connect your media devices to your Hue setup, resulting in a fast, seamless display of colorful smart light that responds to and reflects the content you watch or listen to.

    Technical Specifications

    Design and finishing
    • Color
      black
    • Material
      synthetic & metal
    Environmental
    • Operational humidity
      5% <H<95% (non condensing)
    • Operational temperature
      0°C - 40°C
    Power consumption
    • Adapter voltage
      24 V
    • Standby power consumption
      1 W
    • Maximum power consumption
      7 W
    Product dimensions & weight
    • Height
      0.90 inch
    • Length
      3.89 inch
    • Net weight
      1.00 lb
    • Width
      7.16 inch
    Service
    • Warranty
      2 year(s)
    Technical specifications
    • Lifetime
      10000 hrs
    • Class of protection
      II - double insulated
    What's in the box
    • Power adapter
      Yes
    • HDMI Sync Box
      Yes
    • HDMI cable
      Yes
    What's supported
    • Voice assistants
      Amazon Alexa
      Google Assistant
    • Ports
      4
    • IR receiver
      Yes
    • WiFi
      802.11 b/g/n/ 2.4 GHz
    • HDMI
      2.0b with HDCP 2.2
    • Video resolution
      4K 60Hz; 1080p & 1440p 120Hz; HDR10+ & Dolby Vision
    • CEC
      Yes
    • Supported
      Bluetooth 4.2 for installation with WIFI
    Packaging dimensions and weight
    • EAN/UPC - product
      046677555221
    • Net weight
      0.680 kg
    • Gross weight
      1.043 kg
    • Height
      20.100 cm
    • Length
      29.600 cm
    • Width
      10.200 cm
    • Material number (12NC)
      929002275801
    Sync your Philips Hue lights to your TV screen
    Sync your Philips Hue lights to your TV screen

    Create an immersive media experience via the Philips Hue Play HDMI Sync Box, making your lights dance, flash, dim, and brighten in sync with the on-screen content.

    Fast and seamless light experience
    Fast and seamless light experience

    Experience no delay as your lights sync to your on-screen content — whether you’re watching movies, gaming, or playing music — creating an immersive full-room experience. Watch your favorite content like never before with the sync box.

    Works with any Hue color-capable light
    Works with any Hue color-capable light

    The sync box works with all Philips Hue White and color ambiance bulbs or fixtures. Bring your media to life by adding up to 10 Philips Hue color-capable lights to your setup and enjoy surround lighting effects.

    Connect up to 4 HDMI devices
    Connect up to 4 HDMI devices

    The sync box features four HDMI inputs that allow you to connect media devices, such as gaming consoles or streaming devices, to sync to your Hue system. The sync box detects which device is actively playing on your TV screen and automatically switches to it. Configure these and other settings in the Hue Sync mobile app or by using the button on the sync box.

    Easy to install, set up, and use
    Easy to install, set up, and use

    A simple setup allows you to easily connect to your Hue Bridge and use your sync box with any TV and HDMI device. Control your entertainment experience and sync box any way you want: with the app, on-product control button, any infrared TV remote, or your voice via Amazon Alexa, Siri, and the Google Assistant.

    Personalize settings in the app
    Personalize settings in the app

    Customize your home entertainment experience. Use the Hue Sync mobile app to change light settings, such as the brightness and speed of the effects, as well as define default start-up settings.

    Supports high-quality video formats
    Supports high-quality video formats

    The Philips Hue Play HDMI Sync Box is compatible with 4K, Dolby Vision, and HDR10+, letting you enjoy the highest quality picture you can get at home — all while your Philips Hue smart lights sync to give you surround lighting.

    Hue Bridge required
    Hue Bridge required

    The Hue Bridge*, the heart of your smart lighting system, connects your Hue White and color ambiance smart lights to your app and the sync box, allowing you to customize and save your light settings when syncing. *The sync box is only compatible with the square-shaped Hue Bridge V2.