Bodine Emergency Luminaires - Family A
Unit equipment (bug-eyes) provides UL 924 emergency lighting when needed
Product family information
Description
Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. These unit equipment (bug-eye) products offer an easy solution for stand alone emergency lighting, that is fully compliant with UL 924 requirements. The lithium battery has many advantages over nickel-cadmium based products, as it has a longer lifetime, better discharge behavior, is produced in a more welfare friendly way and can be recycled. These products offer a wide variety of mounting configurations.
Benefits
Attractive white chassis
Bright emergency illumination (unit equipment and combo)
Features
UL 924 compliant emergency lighting
Self-testing and FirstLink wireless connectivity